R-clips similar to DIN 11024, Form E, single coil (K1137)

R-clips similar to DIN 11024, Form E, single coil (K1137)
· For securing pins and axles

· Application sectors: machine and vehicle construction, agricultural engineering

· Simple assembly

· Reusable

· Steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1137.11200
K1137.11300
K1137.11400
K1137.11500
K1137.11600
K1137.11700
K1137.21200
K1137.21250
K1137.21300
K1137.21400
K1137.21500
K1137.21600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Steel code Surface finish body D1=Wire diameter
(mm)
D2
(mm)
D3=Locating diameter
(mm)
D4=for screw Ø
(mm)
L1
(mm)
L2
(mm)

0.37 €

1 4 Days Steel-galvanised2102.59-145025

0.38 €

1 4 Days Steel-galvanised3183.510-166028

0.39 €

1 4 Days Steel-galvanised4204.516-206030

0.81 €

1 4 Days Steel-galvanised524620-288540

0.98 €

1 4 Days Steel-galvanised630728-4010550

1.75 €

1 4 Days Steel-galvanised730828-4510550

0.45 €

1 4 Days Stainless Steel1.4310bright2102.57-84025

0.60 €

1 4 Days Stainless Steel1.4310bright2.511310-164624

0.71 €

1 4 Days Stainless Steel1.4310bright3163.516-186034

1.60 €

1 4 Days Stainless Steel1.4310bright4194.518-206436

2.74 €

1 4 Days Stainless Steel1.4310bright526620-288245

4.32 €

1 4 Days Stainless Steel1.4310bright630728-4011060

Loading...

  1. 1

Basic information

Form E

Tech Support