End caps Type B and Type I (K1053)

End caps Type B and Type I (K1053)
· Cover for profile ends

· Protects against dirt and injuries

· Simple push-in assembly

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1053.06303011
K1053.06306011
K1053.06606011
K1053.08164011
K1053.08303021
K1053.08306021
K1053.08404011
K1053.08408011
K1053.08808011
K1053.10404021
K1053.10408021
K1053.10454521
K1053.10456021
K1053.10459021
K1053.10909021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Slot width
(mm)
Profile B=Width
(mm)
L=Length
(mm)
H=Height
(mm)

0.62 €

1 4 Days I630x3030303

0.84 €

1 4 Days I630x6030603

1.45 €

1 4 Days I660x6060603

0.95 €

1 4 Days I816x4016404

0.69 €

1 4 Days B830x3030304

1.05 €

1 4 Days B830x6030604

0.49 €

1 4 Days I840x4040404

0.72 €

1 4 Days I840x8040804

1.43 €

1 4 Days I880x8080804

0.47 €

1 4 Days B1040x4040404

0.93 €

1 4 Days B1040x8040804

0.55 €

1 4 Days B1045x4545454

0.93 €

1 4 Days B1045x6045604

1.05 €

1 4 Days B1045x9045904

2.39 €

1 4 Days B1090x9090904

Loading...

  1. 1

Basic information

Material Plastic

Tech Support