Manufacturer part number: K1359.218
Brand: KIPP
Price: 100.96 €
Delivery time: 4 Days
Actuation: lockable L-grip
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1359.218
Main material | Stainless steel | Steel code | 1.4401 | D=diameter(mm) | 32 |
---|---|---|---|---|---|
H=Height(mm) | 18 | S=Max. wall thickness(mm) | 8 |
This page is Quarter-turn locks stainless steel with L-grip (K1359), part number K1359.218.
You can find the detail information about specifications and dimensions on part number K1359.218.
Part Number |
---|
K1359.118 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuation |
---|---|---|---|---|---|
91.41 € | 1 | 4 Days | L-grip |