Levelling feet plates ECO Form B (K0428) (K0428.20302)

Levelling feet plates ECO Form B (K0428) K0428.20302

Product Details:

Manufacturer part number: K0428.20302

Brand: KIPP

Price: 9.03

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

D=Plate diameter: 30 mm

H=Height: 13.5 mm

Load rating max.: 22 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0428.20302

Part Number
K0428.20302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=Plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

9.03 €

1 4 Days Stainless steel3013.522

Loading...

  1. 1

Basic information

Form B

This page is Levelling feet plates ECO Form B (K0428), part number K0428.20302.
You can find the detail information about specifications and dimensions on part number K0428.20302.

Variation of this product

Part Number
K0428.20301
K0428.20303
K0428.20401
K0428.20402
K0428.20403
K0428.20501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=Plate diameter
(mm)
H=Height
(mm)
Load rating max.
(kN)

4.20 €

1 4 Days Zinc3013.516

1.60 €

1 4 Days Thermoplastic3013.515

4.65 €

1 4 Days Zinc4014.518

11.90 €

1 4 Days Stainless steel4014.524

1.68 €

1 4 Days Thermoplastic4014.515

4.93 €

1 4 Days Zinc5017.520

Tech Support