Angle sets Type I (K1045) (K1045.063030)

Angle sets Type I (K1045) K1045.063030

Product Details:

Manufacturer part number: K1045.063030

Brand: KIPP

Price: 5.11

Delivery time: 4 Days


Technical Data:

Slot width: 6 mm

Version: 30x30

A: 22.5 mm

A1: 11 mm

A2: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1045.063030

Part Number
K1045.063030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
Version A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B=Width
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
N
(mm)
T
(mm)

5.11 €

1 4 Days 630x3022.511--2327286.528322864

Loading...

  1. 1

Basic information

Main material Zinc Type I

This page is Angle sets Type I (K1045), part number K1045.063030.
You can find the detail information about specifications and dimensions on part number K1045.063030.

Variation of this product

Part Number
K1045.084040
K1045.088080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
Version A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)
B=Width
(mm)
D
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
N
(mm)
T
(mm)

7.07 €

1 4 Days 840x403424--32.53940939463986

11.16 €

1 4 Days 840x8065.521.53621.554.558.538976787687

Tech Support