Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, stainless steel (K1145) (K1145.106)

Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, stainless steel (K1145) K1145.106

Product Details:

Manufacturer part number: K1145.106

Brand: KIPP

Price: 0.13

Delivery time: 4 Days


Technical Data:

D=thread (M): 6

Steel code: A2

D=thread: M6 mm

E: 11.05 mm

H=Height: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1145.106

Part Number
K1145.106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Steel code D=thread
(mm)
E
(mm)
H=Height
(mm)
SW=key width
(mm)
G=Thread

0.13 €

1 4 Days 6A2M611.05510M6

Loading...

  1. 1

Basic information

Material Stainless Steel Grade 70 Surface finish body bright

This page is Hexagon nuts DIN 934/DIN EN ISO 4032/DIN EN 24032, stainless steel (K1145), part number K1145.106.
You can find the detail information about specifications and dimensions on part number K1145.106.

Variation of this product

Part Number
K1145.103
K1145.104
K1145.105
K1145.108
K1145.110
K1145.112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Steel code D=thread
(mm)
E
(mm)
H=Height
(mm)
SW=key width
(mm)
G=Thread

0.13 €

1 4 Days 3A2M36.012.45.5M3

0.13 €

1 4 Days 4A2M47.663.27M4

0.13 €

1 4 Days 5A2M58.7948M5

0.22 €

1 4 Days 8A2M814.386.513M8

0.38 €

1 4 Days 10A2M1018.9817M10

0.54 €

1 4 Days 12A2M1221.11019M12

Tech Support