Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1452.1188
Main material | Stainless steel | Steel code | 1.4404 | Component material | Silicon |
---|---|---|---|---|---|
Component colour | blue | D=diameter(mm) | 30 | H=Height(mm) | 18 |
H1=Handle height(mm) | 40 | H3(mm) | 3 | L1=Handle length(mm) | 100 |
S=Max. wall thickness(mm) | 8 |
This page is Quarter-turn lock in Hygienic DESIGN with T-grip (K1452), part number K1452.1188.
You can find the detail information about specifications and dimensions on part number K1452.1188.