Manufacturer part number: K1629.21110291
Brand: KIPP
Price: 23.66 €
Delivery time: 4 Days
Form: D
L=Length: 286 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1629.21110291
Main material | Polyamide | Main colour | black | B=Width(mm) | 110.6 |
---|---|---|---|---|---|
B1(mm) | 47 | B2(mm) | 13.6 | H=Height(mm) | 40 |
H1(mm) | 5.3 | H2(mm) | 2.7 | L1(mm) | 183 |
L2(mm) | 5 |
This page is Clip-in bins antistatic plastic for mounting profiles (K1629), part number K1629.21110291.
You can find the detail information about specifications and dimensions on part number K1629.21110291.
Part Number |
---|
K1629.21110205 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | L=Length (mm) |
---|---|---|---|---|---|---|
23.02 € | 1 | 4 Days | C | 200 |