Clip-in bins, plastic, for type I and type B profile slots and mounting profiles (K1629) (K1629.00211103)

Clip-in bins, plastic, for type I and type B profile slots and mounting profiles (K1629) K1629.00211103

Product Details:

Manufacturer part number: K1629.00211103

Brand: KIPP

Price: 14.29

Delivery time: 4 Days


Technical Data:

Form: B

Version 1: type I

Slot width: 8 mm

B=Width: 211 mm

B1: 51 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1629.00211103

Part Number
K1629.00211103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Version 1 Slot width
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)

14.29 €

1 4 Days Btype I82115119--103.1--

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black H=Height(mm) 40

This page is Clip-in bins, plastic, for type I and type B profile slots and mounting profiles (K1629), part number K1629.00211103.
You can find the detail information about specifications and dimensions on part number K1629.00211103.

Variation of this product

Part Number
K1629.00110103
K1629.10110103
K1629.10211103
K1629.20110205
K1629.20110291
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Version 1 Slot width
(mm)
B=Width
(mm)
B1
(mm)
B2
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)

8.69 €

1 4 Days Atype I81105119--103.1--

8.69 €

1 4 Days Atype B101105119--103.1--

14.29 €

1 4 Days Btype B102115119--103.1--

13.29 €

1 4 Days Cfor mounting profile-110.64713.682.72001835

13.93 €

1 4 Days Dfor mounting profile-110.64713.65.32.72861835

Tech Support