Connecting sets automatic Type B (K1037) (Part Numbers - CAD Download)

Connecting sets automatic Type B (K1037)
· Allow free positioning of the profiles

· No machining required

· For right angle connections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1037.0810
K1037.1012
K1037.1013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
D=thread
(mm)
L
(mm)
SW
(mm)

3.82 €

1 4 Days 810.7244

4.09 €

1 4 Days 1012355

4.09 €

1 4 Days 10 light13355

Loading...

  1. 1

Basic information

Type B

Tech Support