Connecting sets automatic Type I (K1036) (K1036.08)

Connecting sets automatic Type I (K1036) K1036.08

Product Details:

Manufacturer part number: K1036.08

Brand: KIPP

Price: 5.04

Delivery time: 4 Days


Technical Data:

Slot width: 8 mm

D=thread: 12 mm

L: 31 mm

SW: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1036.08

Part Number
K1036.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
D=thread
(mm)
L
(mm)
SW
(mm)

5.04 €

1 4 Days 812315

Loading...

  1. 1

Basic information

Type I

This page is Connecting sets automatic Type I (K1036), part number K1036.08.
You can find the detail information about specifications and dimensions on part number K1036.08.

Variation of this product

Part Number
K1036.06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
D=thread
(mm)
L
(mm)
SW
(mm)

5.04 €

1 4 Days 610274

Tech Support