Ball pressure screws without head with fine thread form A (K0382) (K0382.10508)

Ball pressure screws without head with fine thread form A (K0382) K0382.10508

Product Details:

Manufacturer part number: K0382.10508

Brand: KIPP

Price: 2.43

Delivery time: 4 Days


Technical Data:

Outside Dia./Thread M: - mm

D1=Thread: M5x0.5

L1=thread length: 8 mm

Ball Ø: 3 mm

Component material: Ball-bearing steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0382.10508

Part Number
K0382.10508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside Dia./Thread M
(mm)
D1=Thread L1=thread length
(mm)
Ball Ø
(mm)
Component material SW
(mm)
Load rating max. (static load only)
(kN)
Weight
(kg)
PL Edelstahl RoHS

2.43 €

1 4 Days -M5x0.583Ball-bearing steel2.54.50.0007falsetrue

Loading...

  1. 1

Basic information

Tip Material Steel Form A Main colour black
Surface finish component hardened and bright Version 1 without head Form definition with full ball
Item Ball-End Thrust Screw Thread type External thread

This page is Ball pressure screws without head with fine thread form A (K0382), part number K0382.10508.
You can find the detail information about specifications and dimensions on part number K0382.10508.

Variation of this product

Part Number
K0382.10406
K0382.10410
K0382.10512
K0382.10610
K0382.10612
K0382.10616
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside Dia./Thread M
(mm)
D1=Thread L1=thread length
(mm)
Ball Ø
(mm)
Component material SW
(mm)
Load rating max. (static load only)
(kN)
Weight
(kg)
PL Edelstahl RoHS

2.53 €

1 4 Days -M04X0.562.5Ball-bearing steel23.50.0003falsetrue

2.54 €

1 4 Days -M04X0.5102.5Ball-bearing steel23.50.0006falsetrue

2.43 €

1 4 Days -M5x0.5123Ball-bearing steel2.54.50.0012falsetrue

2.43 €

1 4 Days -M6x0.510.84Ball-bearing steel390.0015falsetrue

2.43 €

1 4 Days -M6x0.512.84Ball-bearing steel390.0022falsetrue

2.46 €

1 4 Days -M6x0.516.84Ball-bearing steel390.0027falsetrue

Tech Support