Hexagon bolts with narrow shaft in Hygienic DESIGN (K1330) (K1330.05X10)

Hexagon bolts with narrow shaft in Hygienic DESIGN (K1330) K1330.05X10

Product Details:

Manufacturer part number: K1330.05X10

Brand: KIPP

Price: 5.06

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Length L (mm): 10

D1: 10.5 mm

D2: 3.7 mm

R: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1330.05X10

Part Number
K1330.05X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) D1
(mm)
D2
(mm)
R
(mm)
SW=key width
(mm)
K
(mm)
H
(mm)
B=Thread length
(mm)

5.06 €

1 4 Days 51010.53.71684.73.76

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body polished Steel code 1.4404

This page is Hexagon bolts with narrow shaft in Hygienic DESIGN (K1330), part number K1330.05X10.
You can find the detail information about specifications and dimensions on part number K1330.05X10.

Variation of this product

Part Number
K1330.04X10
K1330.04X12
K1330.04X16
K1330.05X12
K1330.05X16
K1330.05X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) D1
(mm)
D2
(mm)
R
(mm)
SW=key width
(mm)
K
(mm)
H
(mm)
B=Thread length
(mm)

4.83 €

1 4 Days 4109.23.1167435

4.88 €

1 4 Days 4129.23.1167435

4.95 €

1 4 Days 4169.23.1167435

5.11 €

1 4 Days 51210.53.71684.73.76

5.18 €

1 4 Days 51610.53.71684.73.76

5.22 €

1 4 Days 52010.53.71684.73.76

Tech Support