Manufacturer part number: K1025.0804
Brand: KIPP
Price: 1.09 €
Delivery time: 4 Days
D=thread: M4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1025.0804
Main material | Steel | Surface finish body | galvanised | Slot width(mm) | 8 |
---|---|---|---|---|---|
B=Width(mm) | 17 | B1(mm) | 8 | H=Height(mm) | 9.6 |
H1(mm) | 1.65 | H2(mm) | 2.9 | L=Length(mm) | 22 |
This page is Slot keys heavy duty Type I (K1025), part number K1025.0804.
You can find the detail information about specifications and dimensions on part number K1025.0804.
Part Number |
---|
K1025.0805 |
K1025.0806 |
K1025.0808 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) |
---|---|---|---|---|---|
1.09 € | 1 | 4 Days | M5 | ||
1.09 € | 1 | 4 Days | M6 | ||
1.09 € | 1 | 4 Days | M8 |