Nuts for T-slots blanks (K0378) (K0378.06)

Nuts for T-slots blanks (K0378) K0378.06

Product Details:

Manufacturer part number: K0378.06

Brand: KIPP

Price: 0.95

Delivery time: 4 Days


Technical Data:

Main material: High carbon steel

Steel code: -

Slot width: 6 mm

B=Width: 10 mm

B1: 5.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0378.06

Part Number
K0378.06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Slot width
(mm)
B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)

0.95 €

1 4 Days High carbon steel-6105.68410

Loading...

  1. 1

This page is Nuts for T-slots blanks (K0378), part number K0378.06.
You can find the detail information about specifications and dimensions on part number K0378.06.

Variation of this product

Part Number
K0378.08
K0378.10
K0378.12
K0378.14
K0378.16
K0378.18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Slot width
(mm)
B=Width
(mm)
B1
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)

0.95 €

1 4 Days High carbon steel-8137.610613

0.95 €

1 4 Days High carbon steel-10159.612615

1.17 €

1 4 Days High carbon steel-121811.514718

1.54 €

1 4 Days High carbon steel-142213.516822

1.64 €

1 4 Days High carbon steel-162515.618925

2.12 €

1 4 Days High carbon steel-182817.5201028

Tech Support