Manufacturer part number: K1023.0804
Brand: KIPP
Price: 0.51 €
Delivery time: 4 Days
Form: B
Slot width: 8 mm
B=Width: 13.7 mm
D=Thread: M4 mm
H=Height: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1023.0804
Main material | Steel | Surface finish body | galvanised | H2(mm) | 0.7 |
---|
This page is Slot nuts twist-in Type I (K1023), part number K1023.0804.
You can find the detail information about specifications and dimensions on part number K1023.0804.
Part Number |
---|
K1023.0604 |
K1023.0605 |
K1023.0606 |
K1023.0805 |
K1023.0806 |
K1023.0808 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Slot width (mm) | B=Width (mm) | D=Thread (mm) | H=Height (mm) | H1 (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 | 4 Days | A | 6 | 10.5 | M4 | 6.3 | 1 | 17 | ||
0.56 € | 1 | 4 Days | A | 6 | 10.5 | M5 | 6.3 | 1 | 17 | ||
0.56 € | 1 | 4 Days | A | 6 | 10.5 | M6 | 6.3 | 1 | 17 | ||
0.51 € | 1 | 4 Days | B | 8 | 13.7 | M5 | 7 | 1.7 | 22 | ||
0.51 € | 1 | 4 Days | B | 8 | 13.7 | M6 | 7 | 1.7 | 22 | ||
0.51 € | 1 | 4 Days | B | 8 | 13.7 | M8 | 7 | 1.7 | 22 |