Potential equaliser type I (K1283)

Potential equaliser type I (K1283)
· For generating electrostatic discharge (ESD)

· For safely equalising electrostatic charge of profiles

· A conductive connection is established by breaking through the oxide layer

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1283.0806

Part Number
K1283.0806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.12 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Main colour galvanised Slot width(mm) 8

This page is Potential equaliser type I (K1283), part number K1283.0806.
You can find the detail information about specifications and dimensions on part number K1283.0806.

Tech Support