Slot nuts twist-in Type B (K1026) (K1026.0805)

Slot nuts twist-in Type B (K1026) K1026.0805

Product Details:

Manufacturer part number: K1026.0805

Brand: KIPP

Price: 0.81

Delivery time: 4 Days


Technical Data:

Slot width: 8 mm

B=Width: 11.6 mm

B1: 7.9 mm

D=Thread: M5 mm

H=Height: 4.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1026.0805

Part Number
K1026.0805
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=Thread
(mm)
H=Height
(mm)
H2
(mm)
L=Length
(mm)

0.81 €

1 4 Days 811.67.9M54.6116

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

This page is Slot nuts twist-in Type B (K1026), part number K1026.0805.
You can find the detail information about specifications and dimensions on part number K1026.0805.

Variation of this product

Part Number
K1026.0804
K1026.0806
K1026.0808
K1026.1004
K1026.1005
K1026.1006
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=Thread
(mm)
H=Height
(mm)
H2
(mm)
L=Length
(mm)

0.81 €

1 4 Days 811.67.9M44.6116

0.81 €

1 4 Days 811.67.9M64.6116

0.81 €

1 4 Days 811.67.9M84.6116

0.66 €

1 4 Days 10149.9M45.21.519

0.66 €

1 4 Days 10149.9M55.21.519

0.66 €

1 4 Days 10149.9M65.21.519

Tech Support