Pin connector sets Type B (K1038)

Pin connector sets Type B (K1038)
· Allow free positioning of the profiles

· Low processing workload

· For right angle connections

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1038.0828
K1038.1040
K1038.1045
K1038.1060
K1038.1080
K1038.1090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
A
(mm)
A1
(mm)
A2
(mm)
D
(mm)
L
(mm)
L1
(mm)

5.58 €

1 4 Days 82818-11-18

4.36 €

1 4 Days 103723-174022.5

4.36 €

1 4 Days 104228-174522.5

5.47 €

1 4 Days 105743-176022.5

5.64 €

1 4 Days 10776340178022.5

5.64 €

1 4 Days 10877345179022.5

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised Component material Polyamide
Component colour black Type B

Tech Support