Slot nuts twist-in keyed Type I (K1024)

Slot nuts twist-in keyed Type I (K1024)
· Spring-loaded ball allows fixation anywhere in the profile slot

· Key ensures secure seating

· Easy assembly; can be inserted from above

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1024.0604
K1024.0605
K1024.0606
K1024.0803
K1024.0804
K1024.0805
K1024.0806
K1024.0808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Slot width
(mm)
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)

0.56 €

1 4 Days A610.56.5M46.910.617

0.56 €

1 4 Days A610.56.5M56.910.617

0.56 €

1 4 Days A610.56.5M66.910.617

0.51 €

1 4 Days B813.57.8M37.21.750.822

0.51 €

1 4 Days B813.57.8M47.21.750.822

0.51 €

1 4 Days B813.57.8M57.21.750.822

0.51 €

1 4 Days B813.57.8M67.21.750.822

0.51 €

1 4 Days B813.57.8M87.21.750.822

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

Tech Support