Fastening sets for straps and angles (K1044)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1044.06
K1044.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Slot width
(mm)
D=thread
(mm)
L
(mm)

2.99 €

1 4 Days 6M610

2.99 €

1 4 Days 8M814

Loading...

  1. 1

Basic information

Main material Steel Surface finish body passivated

Tech Support