Manufacturer part number: K1029.0806015X16
Brand: KIPP
Price: 0.93 €
Delivery time: 4 Days
Slot width: 8 mm
B=Thread length: 14.5 mm
C: 7.7 mm
D=Thread: M6 mm
H: 1.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1029.0806015X16
Main material | Steel | Surface finish body | galvanised | Type | B |
---|
This page is Hammer-head screws (K1029), part number K1029.0806015X16.
You can find the detail information about specifications and dimensions on part number K1029.0806015X16.
Part Number |
---|
K1029.0806015X20 |
K1029.0806015X25 |
K1029.1008030X20 |
K1029.1008030X25 |
K1029.1008030X30 |
K1029.1008030X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Slot width (mm) | B=Thread length (mm) | C (mm) | D=Thread (mm) | H (mm) | L (mm) | L1 (mm) | N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.93 € | 1 | 4 Days | 8 | 18.5 | 7.7 | M6 | 1.5 | 20 | 16 | 7.7 | ||
1.32 € | 1 | 4 Days | 8 | 23.5 | 7.7 | M6 | 1.5 | 25 | 16 | 7.7 | ||
0.51 € | 1 | 4 Days | 10 | 17 | 8.5 | M8 | 3 | 20 | 19 | 9.7 | ||
0.51 € | 1 | 4 Days | 10 | 22 | 8.5 | M8 | 3 | 25 | 19 | 9.7 | ||
0.66 € | 1 | 4 Days | 10 | 27 | 8.5 | M8 | 3 | 30 | 19 | 9.7 | ||
0.93 € | 1 | 4 Days | 10 | 37 | 8.5 | M8 | 3 | 40 | 19 | 9.7 |