Magnets strong (K0560) (K0560.02)

Magnets strong (K0560) K0560.02

Product Details:

Manufacturer part number: K0560.02

Brand: KIPP

Price: 19.19

Delivery time: 4 Days


Technical Data:

Size: 2

A: - mm

B=Width: 40 mm

D1=Fastening hole: 5 mm

H=Height: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0560.02

Part Number
K0560.02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A
(mm)
B=Width
(mm)
D1=Fastening hole
(mm)
H=Height
(mm)
L=Length
(mm)
Magnetic force
(N)

19.19 €

1 4 Days 2-405252590

Loading...

  1. 1

Basic information

Main material Alnico Surface finish body painted Main colour red
Temperature max.(°C) 450

This page is Magnets strong (K0560), part number K0560.02.
You can find the detail information about specifications and dimensions on part number K0560.02.

Variation of this product

Part Number
K0560.01
K0560.03
K0560.04
K0560.05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size A
(mm)
B=Width
(mm)
D1=Fastening hole
(mm)
H=Height
(mm)
L=Length
(mm)
Magnetic force
(N)

10.36 €

1 4 Days 1-305202045

26.32 €

1 4 Days 3-4553029120

57.72 €

1 4 Days 4325783545230

84.64 €

1 4 Days 5387084157320

Tech Support