Thermoset wheels heat-resistant (K1785) (K1785.10030)

Thermoset wheels heat-resistant (K1785) K1785.10030

Product Details:

Manufacturer part number: K1785.10030

Brand: KIPP

Price: 21.37

Delivery time: 4 Days


Technical Data:

Wheel O.D. (D): 100 mm

Wheel Width (B): 30 mm

Hole Diameter (D1): 15.2 mm

Hub Width (B1): 40 mm

Permissible load: 150 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1785.10030

Part Number
K1785.10030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

21.37 €

1 4 Days 1003015.240150

Loading...

  1. 1

Basic information

Main material Duroplast Wheel bearing plain bearing

This page is Thermoset wheels heat-resistant (K1785), part number K1785.10030.
You can find the detail information about specifications and dimensions on part number K1785.10030.

Variation of this product

Part Number
K1785.07528
K1785.10038
K1785.12546
K1785.15050
K1785.20050
K1785.25050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

10.91 €

1 4 Days 75288.431100

23.21 €

1 4 Days 1003815.242200

41.29 €

1 4 Days 1254620.258275

51.67 €

1 4 Days 1505020.258300

97.68 €

1 4 Days 2005020.260350

110.18 €

1 4 Days 2505020.258350

Tech Support