Wheels heavy-load wheel body welded (K1782) (K1782.25060)

Wheels heavy-load wheel body welded (K1782) K1782.25060

Product Details:

Manufacturer part number: K1782.25060

Brand: KIPP

Price: 322.90

Delivery time: 4 Days


Technical Data:

Wheel O.D. (D): 250 mm

Wheel Width (B): 60 mm

Hole Diameter (D1): 25 mm

Hub Width (B1): 70 mm

Permissible load: 1350 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1782.25060

Part Number
K1782.25060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

322.90 €

1 4 Days 2506025701350

Loading...

  1. 1

Basic information

Main material Polyurethane Wheel bearing ball bearing

This page is Wheels heavy-load wheel body welded (K1782), part number K1782.25060.
You can find the detail information about specifications and dimensions on part number K1782.25060.

Variation of this product

Part Number
K1782.12550
K1782.16050
K1782.20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D. (D)
(mm)
Wheel Width (B)
(mm)
Hole Diameter (D1)
(mm)
Hub Width (B1)
(mm)
Permissible load
(kg)

134.10 €

1 4 Days 125502060500

178.24 €

1 4 Days 160502060700

201.14 €

1 4 Days 2005020601000

Tech Support