Basic modules (K1637) (K1637.150036)

Basic modules (K1637) K1637.150036

Product Details:

Manufacturer part number: K1637.150036

Brand: KIPP

Price: 8.72

Delivery time: 4 Days


Technical Data:

Main colour: white

H=Height: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1637.150036

Part Number
K1637.150036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour H=Height
(mm)

8.72 €

1 4 Days white36

Loading...

  1. 1

Basic information

Main material POM Component material Stainless steel D=diameter(mm) 50

This page is Basic modules (K1637), part number K1637.150036.
You can find the detail information about specifications and dimensions on part number K1637.150036.

Variation of this product

Part Number
K1637.150145
K1637.250036
K1637.250145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour H=Height
(mm)

12.72 €

1 4 Days white145

8.72 €

1 4 Days black36

12.72 €

1 4 Days black145

Tech Support