Round bars (K1638) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1638.10X125

Part Number
K1638.10X125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

2.78 €

1 4 Days 125

Loading...

  1. 1

Basic information

Main material Stainless steel D=diameter(mm) 10

This page is Round bars (K1638), part number K1638.10X125.
You can find the detail information about specifications and dimensions on part number K1638.10X125.

Variation of this product

Part Number
K1638.10X250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)

4.24 €

1 4 Days 250

Tech Support