Levelling feet ECO threaded spindles steel or stainless steel (K0429) (K0429.080402)

Levelling feet ECO threaded spindles steel or stainless steel (K0429) K0429.080402

Product Details:

Manufacturer part number: K0429.080402

Brand: KIPP

Price: 2.21

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

D1=Thread: M8

L=thread length: 40 mm

L1= length: 44.5 mm

SW: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0429.080402

Part Number
K0429.080402
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
L1= length
(mm)
SW
(mm)
Load rating max.
(kN)

2.21 €

1 4 Days Stainless steelM84044.5133.5

Loading...

  1. 1

This page is Levelling feet ECO threaded spindles steel or stainless steel (K0429), part number K0429.080402.
You can find the detail information about specifications and dimensions on part number K0429.080402.

Variation of this product

Part Number
K0429.080251
K0429.080252
K0429.080401
K0429.080501
K0429.080502
K0429.080701
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
L1= length
(mm)
SW
(mm)
Load rating max.
(kN)

1.02 €

1 4 Days SteelM82529.5133.5

2.08 €

1 4 Days Stainless steelM82529.5133.5

1.05 €

1 4 Days SteelM84044.5133.5

1.09 €

1 4 Days SteelM85054.5133.5

2.44 €

1 4 Days Stainless steelM85054.5133.5

1.21 €

1 4 Days SteelM87074.5133.5

Tech Support