Levelling feet threaded spindles steel or stainless steel (K0427) (K0427.121001)

Levelling feet threaded spindles steel or stainless steel (K0427) K0427.121001

Product Details:

Manufacturer part number: K0427.121001

Brand: KIPP

Price: 4.59

Delivery time: 4 Days


Technical Data:

Main material: Steel

D1=Thread: M12

L=thread length: 100 mm

Load rating max.: 7.7 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0427.121001

Part Number
K0427.121001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
Load rating max.
(kN)

4.59 €

1 4 Days SteelM121007.7

Loading...

  1. 1

Basic information

SW(mm) 22

This page is Levelling feet threaded spindles steel or stainless steel (K0427), part number K0427.121001.
You can find the detail information about specifications and dimensions on part number K0427.121001.

Variation of this product

Part Number
K0427.120661
K0427.120662
K0427.121002
K0427.121251
K0427.121252
K0427.121501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
Load rating max.
(kN)

4.39 €

1 4 Days SteelM12667.7

7.68 €

1 4 Days Stainless steelM12667.7

8.35 €

1 4 Days Stainless steelM121007.7

4.93 €

1 4 Days SteelM121257.7

9.13 €

1 4 Days Stainless steelM121257.7

5.03 €

1 4 Days SteelM121507.7

Tech Support