Levelling feet threaded spindles steel or stainless steel (K0669) (K0669.081201)

Levelling feet threaded spindles steel or stainless steel (K0669) K0669.081201

Product Details:

Manufacturer part number: K0669.081201

Brand: KIPP

Price: 2.94

Delivery time: 4 Days


Technical Data:

Main material: Steel

D1=Thread: M8

L=thread length: 120 mm

SW: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0669.081201

Part Number
K0669.081201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
SW
(mm)

2.94 €

1 4 Days SteelM812017

Loading...

  1. 1

Basic information

Load rating max.(kN) 40

This page is Levelling feet threaded spindles steel or stainless steel (K0669), part number K0669.081201.
You can find the detail information about specifications and dimensions on part number K0669.081201.

Variation of this product

Part Number
K0669.080802
K0669.081001
K0669.081002
K0669.081202
K0669.081501
K0669.081502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D1=Thread L=thread length
(mm)
SW
(mm)

3.71 €

1 4 Days Stainless steelM88017

2.91 €

1 4 Days SteelM810017

4.27 €

1 4 Days Stainless steelM810017

4.39 €

1 4 Days Stainless steelM812017

3.01 €

1 4 Days SteelM815017

4.58 €

1 4 Days Stainless steelM815017

Tech Support