Handwheel washers (K0173) (K0173.00645)

Handwheel washers (K0173) K0173.00645

Product Details:

Manufacturer part number: K0173.00645

Brand: KIPP

Price: 3.22

Delivery time: 4 Days


Technical Data:

Internal diameter: 6.4 mm

H=Height: 6 mm

Outside diameter: 45 mm

Main material: Steel

Steel code: 1.0718


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0173.00645

Part Number
K0173.00645
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body D3
(mm)
G=Thread

3.22 €

1 4 Days 6.4645Steel1.0718black oxidised12M6

Loading...

  1. 1

This page is Handwheel washers (K0173), part number K0173.00645.
You can find the detail information about specifications and dimensions on part number K0173.00645.

Variation of this product

Part Number
K0173.00420
K0173.00520
K0173.00522
K0173.00652
K0173.10310
K0173.10313
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body D3
(mm)
G=Thread

0.95 €

1 4 Days 4.3320Steel1.0718black oxidised8.4M4

1.06 €

1 4 Days 5.33.520Steel1.0718black oxidised10M5

1.06 €

1 4 Days 5.33.522Steel1.0718black oxidised10M5

4.58 €

1 4 Days 6.4652Steel1.0718black oxidised12M6

1.15 €

1 4 Days 3.2210Stainless steel1.4305bright6M3

1.31 €

1 4 Days 3.2213Stainless steel1.4305bright6M3

Tech Support