Hygienic USIT® seal and shim washers (K1491) (K1491.041)

Hygienic USIT® seal and shim washers (K1491) K1491.041

Product Details:

Manufacturer part number: K1491.041

Brand: KIPP

Price: 4.28

Delivery time: 4 Days


Technical Data:

Internal diameter: 36 mm

Outside diameter: 9.7 mm

Component material: 70 EPDM 291

Component colour: black

S: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1491.041

Part Number
K1491.041
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outside diameter
(mm)
Component material Component colour S
(mm)
G=Thread Suitable cap nuts Suitable for hexagon screws

4.28 €

1 4 Days 369.770 EPDM 291black1M4M4M4

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4404 Approval / Certification EHEDG

This page is Hygienic USIT® seal and shim washers (K1491), part number K1491.041.
You can find the detail information about specifications and dimensions on part number K1491.041.

Variation of this product

Part Number
K1491.042
K1491.044
K1491.051
K1491.052
K1491.054
K1491.061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outside diameter
(mm)
Component material Component colour S
(mm)
G=Thread Suitable cap nuts Suitable for hexagon screws

4.99 €

1 4 Days 369.770 EPDM 253815white1M4M4M4

8.06 €

1 4 Days 299.7Fluoroprene XP 45blue1M4M4M4

4.22 €

1 4 Days 2910.770 EPDM 291black1M5M5M5

4.95 €

1 4 Days 2010.770 EPDM 253815white1M5M5M5

7.98 €

1 4 Days 2010.7Fluoroprene XP 45blue1M5M5M5

4.45 €

1 4 Days 1313.170 EPDM 291black1M6M6M6

Tech Support