Manufacturer part number: K0344.90
Brand: KIPP
Price: 7.83 €
Delivery time: 4 Days
Size: 0
Suitable for: D1 = M8x1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0344.90
Main material | Steel |
---|
This page is Screw-in washer (K0344), part number K0344.90.
You can find the detail information about specifications and dimensions on part number K0344.90.
Part Number |
---|
K0344.91 |
K0344.92 |
K0344.93 |
K0344.94 |
K0344.95 |
K0344.99 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Suitable for |
---|---|---|---|---|---|---|
6.18 € | 1 | 4 Days | 1 | D1 = M10x1 | ||
6.22 € | 1 | 4 Days | 2 | D1 = M12x1,5 | ||
6.31 € | 1 | 4 Days | 3 | D1 = M16x1,5 | ||
9.96 € | 1 | 4 Days | 4 | D1 = M20x1,5 | ||
7.95 € | 1 | 4 Days | 5 | D1 = M24x2 | ||
7.95 € | 1 | 4 Days | 9 | D1 = M6x0,75 |