Seal washers in Hygienic DESIGN (K1649)

Seal washers in Hygienic DESIGN (K1649)
· Suitable for sizes M4 - M16

· Cleaning optimised geometry

· EU10/2011 and FDA conform material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1649.104
K1649.105
K1649.106
K1649.108
K1649.110
K1649.112
K1649.116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
D1
(mm)
G=Thread

1.05 €

1 4 Days 6211.2510M4

1.05 €

1 4 Days 8213.2512M5

1.05 €

1 4 Days 92.515.7414M6

1.14 €

1 4 Days 132.519.7418M8

1.27 €

1 4 Days 172.523.7422M10

1.63 €

1 4 Days 20328.2526M12

1.63 €

1 4 Days 29337.2535M16

Loading...

  1. 1

Basic information

Main material POM GF30 Main colour ultramarine RAL 5002

Tech Support