Spherical levelling washers (K0691) (K0691.151)

Spherical levelling washers (K0691) K0691.151

Product Details:

Manufacturer part number: K0691.151

Brand: KIPP

Price: 17.55

Delivery time: 4 Days


Technical Data:

Internal diameter: 8.5 mm

H=Height: 8 mm

Outside diameter: 25 mm

Main material: Steel

Steel code: 1.7225


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0691.151

Part Number
K0691.151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body D
(mm)
D3
(mm)
H1
(mm)
G=Thread

17.55 €

1 4 Days 8.5825Steel1.7225blue-passivated23155.5M8

Loading...

  1. 1

Basic information

α

This page is Spherical levelling washers (K0691), part number K0691.151.
You can find the detail information about specifications and dimensions on part number K0691.151.

Variation of this product

Part Number
K0691.152
K0691.201
K0691.202
K0691.301
K0691.302
K0691.401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Surface finish body D
(mm)
D3
(mm)
H1
(mm)
G=Thread

22.63 €

1 4 Days 8.5825Stainless steel1.4305bright23155.5M8

19.54 €

1 4 Days 131032Steel1.7225blue-passivated30206.2M12

24.43 €

1 4 Days 131032Stainless steel1.4305bright30206.2M12

23.44 €

1 4 Days 2012.545Steel1.7225blue-passivated40309M20

31.30 €

1 4 Days 2012.545Stainless steel1.4305bright40309M20

36.56 €

1 4 Days 291658Steel1.7225blue-passivated523813M27

Tech Support