Spherical washers, Form C DIN 6319, edition 10/01 (K0729) (K0729.110)

Spherical washers, Form C DIN 6319, edition 10/01 (K0729) K0729.110

Product Details:

Manufacturer part number: K0729.110

Brand: KIPP

Price: 0.59

Delivery time: 4 Days


Technical Data:

Internal diameter: 10.5 mm

H=Height: 4 mm

Outside diameter: 21 mm

Main material: Mild steel

Surface finish body: case-hardened


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0729.110

Part Number
K0729.110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Surface finish body H1
(mm)
R1
(mm)
G=Thread Load rating max. (static load only)
(kN)

0.59 €

1 4 Days 10.5421Mild steelcase-hardened0.815M1026

Loading...

  1. 1

Basic information

Form C

This page is Spherical washers, Form C DIN 6319, edition 10/01 (K0729), part number K0729.110.
You can find the detail information about specifications and dimensions on part number K0729.110.

Variation of this product

Part Number
K0729.0112
K0729.0116
K0729.0120
K0729.112
K0729.114
K0729.116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Surface finish body H1
(mm)
R1
(mm)
G=Thread Load rating max. (static load only)
(kN)

2.47 €

1 4 Days 134.624Stainless steelbright1.117M1224

3.81 €

1 4 Days 175.330Stainless steelbright1.322M1645

5.26 €

1 4 Days 216.336Stainless steelbright227M2071

0.62 €

1 4 Days 134.624Mild steelcase-hardened1.117M1238

0.97 €

1 4 Days 15528Mild steelcase-hardened1.222M1453

1.00 €

1 4 Days 175.330Mild steelcase-hardened1.322M1673

Tech Support