Washers medium DIN EN ISO 7089 A (K0868) (K0868.03)

Washers medium DIN EN ISO 7089 A (K0868) K0868.03

Product Details:

Manufacturer part number: K0868.03

Brand: KIPP

Price: 0.13

Delivery time: 4 Days


Technical Data:

Internal diameter: 3.2 mm

H=Height: 0.5 mm

Outside diameter: 7 mm

Main material: Steel

Steel code: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0868.03

Part Number
K0868.03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Grade for screws

0.13 €

1 4 Days 3.20.57Steel--M3

Loading...

  1. 1

Basic information

Surface finish body bright

This page is Washers medium DIN EN ISO 7089 A (K0868), part number K0868.03.
You can find the detail information about specifications and dimensions on part number K0868.03.

Variation of this product

Part Number
K0868.04
K0868.05
K0868.06
K0868.08
K0868.10
K0868.103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
Main material Steel code Grade for screws

0.13 €

1 4 Days 4.30.89Steel--M4

0.13 €

1 4 Days 5.3110Steel--M5

0.13 €

1 4 Days 6.41.612Steel--M6

0.13 €

1 4 Days 8.41.616Steel--M8

0.13 €

1 4 Days 10.5220Steel--M10

0.13 €

1 4 Days 3.20.57Stainless steelA270M3

Tech Support