Washers plastic captive (K1526) (K1526.10)

Washers plastic captive (K1526) K1526.10

Product Details:

Manufacturer part number: K1526.10

Brand: KIPP

Price: 0.45

Delivery time: 4 Days


Technical Data:

Internal diameter: 8.4 mm

H=Height: 1 mm

Outside diameter: 20 mm

G=Thread: M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1526.10

Part Number
K1526.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
G=Thread

0.45 €

1 4 Days 8.4120M10

Loading...

  1. 1

Basic information

Main material Polyamide Main colour natural

This page is Washers plastic captive (K1526), part number K1526.10.
You can find the detail information about specifications and dimensions on part number K1526.10.

Variation of this product

Part Number
K1526.05
K1526.06
K1526.08
K1526.12
K1526.16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
H=Height
(mm)
Outside diameter
(mm)
G=Thread

0.35 €

1 4 Days 4.30.510M5

0.38 €

1 4 Days 5.10.512M6

0.40 €

1 4 Days 6.20.514M8

0.47 €

1 4 Days 9.8120M12

0.54 €

1 4 Days 13.5128M16

Tech Support