Oil level gauges long version (K1100)

Oil level gauges long version (K1100)
· Application sectors: machine, container and vehicle construction

· High mechanical strength

· Ageing resistant

· Temperature resistant to 90°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1100.1300
K1100.1400
K1100.1500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
L1
(mm)

41.63 €

1 4 Days 325300

45.92 €

1 4 Days 425400

50.34 €

1 4 Days 525500

Loading...

  1. 1

Basic information

Main material Thermoplastic B=Width(mm) 30 D1=Thread M12
H=Height(mm) 30 H1(mm) 16.5

Tech Support