Grub screws with ball thrust point (K0391)

Grub screws with ball thrust point (K0391)
· Is used together with thrust plate K0933 for clamping

· Material: grade 5.8 steel

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0391.06X30
K0391.06X35
K0391.06X40
K0391.06X50
K0391.08X35
K0391.08X40
K0391.08X45
K0391.08X50
K0391.08X60
K0391.10X50
K0391.10X55
K0391.10X60
K0391.10X65
K0391.10X80
K0391.12X60
K0391.12X65
K0391.12X70
K0391.12X80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D2
(mm)
D3
(mm)
L=thread length
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)

0.74 €

1 4 Days M64.53.524.5304.33.75.53.83

0.78 €

1 4 Days M64.53.529.5354.33.75.53.83

0.78 €

1 4 Days M64.53.534.5404.33.75.53.83

0.78 €

1 4 Days M64.53.544.5504.33.75.53.83

1.01 €

1 4 Days M864.827.6355.84.87.44.44

1.01 €

1 4 Days M864.832.6405.84.87.44.44

1.10 €

1 4 Days M864.837.6455.84.87.44.44

1.10 €

1 4 Days M864.842.6505.84.87.44.44

1.35 €

1 4 Days M864.852.6605.84.87.44.44

1.56 €

1 4 Days M1086.541507.26.3955

1.75 €

1 4 Days M1086.546557.26.3955

1.75 €

1 4 Days M1086.551607.26.3955

1.75 €

1 4 Days M1086.556657.26.3955

1.85 €

1 4 Days M1086.571807.26.3955

2.25 €

1 4 Days M1286.550.2607.26.39.86.96

2.25 €

1 4 Days M1286.555.2657.26.39.86.96

2.38 €

1 4 Days M1286.560.2707.26.39.86.96

2.38 €

1 4 Days M1286.570.2807.26.39.86.96

Loading...

  1. 1

Basic information

Main material Steel

Tech Support