Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0007.12
Part Number
|
---|
K0007.12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | Material | D2 (mm) | L=Length (mm) | Surface finish body | Steel code | M1 (mm) | Surface finish component | N min. (mm) | Component material | D3 (mm) | L1 (mm) | Packaging unit | Weight (kg) | PL Edelstahl | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.86 € | 1 | 4 Days | 12 | Steel | 11.5 | 46 | tempered, ground, bright | 1.0503.07 | 1.1 | phosphated | 1.5 | Steel | 19.6 | 40 | - | - | - | - |
Loading...
Item | Hinge pins |
---|
This page is Hinge pins (K0007), part number K0007.12.
You can find the detail information about specifications and dimensions on part number K0007.12.
Configure
Basic Attributes
Packaging unit
Weight(kg)
PL Edelstahl
RoHS
Type
D1(mm)
Material
D2(mm)
L=Length(mm)
Surface finish body
Steel code
M1(mm)
Surface finish component
N min.(mm)
Component material
D3(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0007.081 |
K0007.082 |
K0007.10 |
K0007.121 |
K0007.122 |
K0007.14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | Material | D2 (mm) | L=Length (mm) | Surface finish body | Steel code | M1 (mm) | Surface finish component | N min. (mm) | Component material | D3 (mm) | L1 (mm) | Packaging unit | Weight (kg) | PL Edelstahl | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.50 € | 1 | 4 Days | 8 | Steel | 7.6 | 20 | tempered, ground, bright | 1.0503.07 | 0.9 | phosphated | 1.1 | Steel | 15.2 | 16 | - | - | - | - | ||
4.06 € | 1 | 4 Days | 8 | Steel | 7.6 | 27 | tempered, ground, bright | 1.0503.07 | 0.9 | phosphated | 2.1 | Steel | 15.2 | 21 | - | - | - | - | ||
4.06 € | 1 | 4 Days | 10 | Steel | 9.6 | 37 | tempered, ground, bright | 1.0503.07 | 1.1 | phosphated | 1.3 | Steel | 17.6 | 32 | - | - | - | - | ||
4.86 € | 1 | 4 Days | 12 | Steel | 11.5 | 31 | tempered, ground, bright | 1.0503.07 | 1.1 | phosphated | 1.7 | Steel | 19.6 | 25 | - | - | - | - | ||
6.08 € | 1 | 4 Days | 12 | Steel | 11.5 | 37 | tempered, ground, bright | 1.0503.07 | 1.1 | phosphated | 1.9 | Steel | 19.6 | 31 | - | - | - | - | ||
6.76 € | 1 | 4 Days | 14 | Steel | 13.4 | 44 | tempered, ground, bright | 1.0503.07 | 1.1 | phosphated | 2.4 | Steel | 22 | 37 | - | - | - | - |