Manufacturer part number: K0135.03
Brand: KIPP
Price: 37.31 €
Delivery time: 4 Days
Size: 3
D=Fastening hole: 12 mm
D1: 36 mm
D2: M8 mm
H: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0135.03
Main material | Aluminium | Component material | Thermoplastic |
---|
This page is Multiple connectors (K0135), part number K0135.03.
You can find the detail information about specifications and dimensions on part number K0135.03.
Part Number |
---|
K0135.01 |
K0135.02 |
K0135.04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | D=Fastening hole (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.17 € | 1 | 4 Days | 1 | 8 | 28 | M8 | 50 | 24 | 15 | 86 | 36 | 17 | 20 | 8 | ||
32.59 € | 1 | 4 Days | 2 | 10 | 32 | M8 | 50 | 24 | 15 | 88 | 40 | 19 | 20 | 10 | ||
47.55 € | 1 | 4 Days | 4 | 16 | 45 | M10 | 75 | 35.6 | 20 | 127.2 | 56 | 27 | 24 | 16 |