Horizontal Pneumatic Clamps (K1548) (K1548.01600)

Horizontal Pneumatic Clamps (K1548) K1548.01600

Product Details:

Manufacturer part number: K1548.01600

Brand: KIPP

Price: 242.24

Delivery time: 4 Days


Technical Data:

Opening angle of holding arm: 90°

Air consumption per cycle: 0.28 dm³

Strokes per min. at 6 bar: 50 mm

A: 19 mm

A1: 270 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1548.01600

Part Number
K1548.01600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opening angle of holding arm Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M Clamping force at 6 bar F3
(N)
Clamping force at 6 bar F4
(N)
Holding force at 6 bar F1
(N)
Holding force at 6 bar F2
(N)

242.24 €

1 4 Days 90°0.285019270832598.934.517.57.185.2345.275.2M08x651200180016002400

Loading...

  1. 1

Basic information

Main material Steel Component material Steel Form A
R G1/8 Operating pressure(bar) 2 - 6

This page is Horizontal Pneumatic Clamps (K1548), part number K1548.01600.
You can find the detail information about specifications and dimensions on part number K1548.01600.

Variation of this product

Part Number
K1548.01000
K1548.01200
K1548.03000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Opening angle of holding arm Air consumption per cycle
(dm³)
Strokes per min. at 6 bar
(mm)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M Clamping force at 6 bar F3
(N)
Clamping force at 6 bar F4
(N)
Holding force at 6 bar F1
(N)
Holding force at 6 bar F2
(N)

174.40 €

1 4 Days 70°0.066016212.5524405.51894.552243.531M5x35800120010001500

196.50 €

1 4 Days 85°0.086012.7218726.8486.225115.261.526143M6x501000150012001800

345.45 €

1 4 Days 85°0.325032311.510457613.253.5258.7117.5435.5124M12x1002400480030005400

Tech Support