Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0091.1750
Part Number
|
---|
K0091.1750 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air consumption per cycle (dm³) | Strokes per min. at 6 bar (mm) | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | C (mm) | C1 (mm) | C3 (mm) | D (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | S (mm) | Clamping force at 6 bar F3 (N) | Clamping force at 6 bar F4 (N) | Holding force at 6 bar F1 (N) | Holding force at 6 bar F2 (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
673.84 € | 1 | 4 Days | 0.75 | 15 | 54.9 | 76.2 | 61.8 | 82.5 | 109.3 | 15.8 | 71.8 | 25.3 | 51.4 | 10.6 | 495.6 | 220.7 | 93.1 | 126.1 | 9.6 | 6500 | 8000 | 6500 | 17500 |
Loading...
Main material | Steel | Opening angle of holding arm | 120° | R | G1/4 |
---|---|---|---|---|---|
Operating pressure(bar) | 2 - 6 |
This page is Pneumatic clamps vertical heavy-duty version (K0091), part number K0091.1750.
You can find the detail information about specifications and dimensions on part number K0091.1750.
Configure
Basic Attributes
Type
Air consumption per cycle(dm³)
Strokes per min. at 6 bar(mm)
A(mm)
A1(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
C(mm)
C1(mm)
C3(mm)
D(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
S(mm)
Clamping force at 6 bar F3(N)
Clamping force at 6 bar F4(N)
Holding force at 6 bar F1(N)
Holding force at 6 bar F2(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0091.0750 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air consumption per cycle (dm³) | Strokes per min. at 6 bar (mm) | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | C (mm) | C1 (mm) | C3 (mm) | D (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | S (mm) | Clamping force at 6 bar F3 (N) | Clamping force at 6 bar F4 (N) | Holding force at 6 bar F1 (N) | Holding force at 6 bar F2 (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
498.96 € | 1 | 4 Days | 0.27 | 30 | 48 | 63 | 48 | 63 | 92 | 12.7 | 72 | 19 | 43 | 8.7 | 425 | 169 | 67 | 102 | 8 | 2250 | 3150 | 3000 | 7500 |