Nonius and zero reference aluminium, self-adhesive or with holes (K0757) (K0757.0001)

Nonius and zero reference aluminium, self-adhesive or with holes (K0757) K0757.0001

Product Details:

Manufacturer part number: K0757.0001

Brand: KIPP

Price: 8.44

Delivery time: 4 Days


Technical Data:

Product type: vernier scale

Version 1: horizontal

N=zero point: left

S=scaling: top

L=Length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0757.0001

Part Number
K0757.0001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Version 1 N=zero point S=scaling L=Length
(mm)

8.44 €

1 4 Days vernier scalehorizontallefttop40

Loading...

  1. 1

Basic information

Main material Aluminium Surface finish body anodized Main colour black
B=Width(mm) 15 H=Height(mm) 2

This page is Nonius and zero reference aluminium, self-adhesive or with holes (K0757), part number K0757.0001.
You can find the detail information about specifications and dimensions on part number K0757.0001.

Variation of this product

Part Number
K0757.00
K0757.01
K0757.0101
K0757.10
K0757.1001
K0757.11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Version 1 N=zero point S=scaling L=Length
(mm)

6.07 €

1 4 Days zero reference markhorizontal--30

6.07 €

1 4 Days zero reference markvertical--30

8.44 €

1 4 Days vernier scaleverticaltopright40

8.21 €

1 4 Days zero reference markhorizontal--30

10.78 €

1 4 Days vernier scalehorizontallefttop40

8.21 €

1 4 Days zero reference markvertical--30

Tech Support