Cam clamps double (K0011)

Cam clamps double (K0011)
· Cam levers are used for quick and torque-free clamping

· Workpiece needs no further securing

· Easy to operate

· High clamping forces

· Application sectors: machine construction, toolmaking, fixture construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0011.08
K0011.10
K0011.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=Thread
(mm)
D1
(mm)
H1 max.
(mm)
H2
(mm)
L=Handle length
(mm)
L1
(mm)
L2
(mm)
S
(mm)
SW
(mm)

77.30 €

1 4 Days 20M8252874104±239371213

104.82 €

1 4 Days 25M10303992123±249461617

152.95 €

1 4 Days 32M123049120146±361582019

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Component material High carbon steel

Tech Support