Manufacturer part number: K0010.10
Brand: KIPP
Price: 143.73 €
Delivery time: 4 Days
A: 16 mm
B: 41 mm
B1: 32 mm
B2: 13.5 mm
D=Thread: M10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0010.10
Part Number
|
---|
K0010.10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | B1 (mm) | B2 (mm) | D=Thread (mm) | D1 (mm) | H (mm) | H1 max. (mm) | H2 (mm) | L=Handle length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | S (mm) | SW (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.73 € | 1 | 4 Days | 16 | 41 | 32 | 13.5 | M10 | 30 | 80 | 24 | 40 | 123±2 | 34 | 36 | 32 | 35 | 20 | 17 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidised | Component material | High carbon steel |
---|---|---|---|---|---|
D2(mm) | 7 |
This page is Cam clamps single (K0010), part number K0010.10.
You can find the detail information about specifications and dimensions on part number K0010.10.
Part Number |
---|
K0010.08 |
K0010.12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | B1 (mm) | B2 (mm) | D=Thread (mm) | D1 (mm) | H (mm) | H1 max. (mm) | H2 (mm) | L=Handle length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | S (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.82 € | 1 | 4 Days | 14 | 38 | 25 | 12 | M8 | 25 | 70 | 25 | 34 | 104±2 | 27 | 28 | 28 | 27 | 16 | 13 | ||
181.41 € | 1 | 4 Days | 19 | 43 | 40 | 14.5 | M12 | 30 | 100 | 31 | 48 | 146±3 | 43 | 45 | 37 | 45 | 25 | 19 |