Clamp strap assemblies (K0003) (Part Numbers - CAD Download)

Clamp strap assemblies (K0003)
· Compact clamping unit

· Flexible application

· Application sectors: machine construction, toolmaking, fixture construction

· For clamping any workpiece and component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0003.1010
K0003.1212
K0003.1214
K0003.1616
K0003.1618
K0003.2020
K0003.2022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
B1
(mm)
D D1=Thread E1
(mm)
E2
(mm)
F
(mm)
G (for T-slot)
(mm)
L=Length
(mm)
F
(kN)

30.16 €

1 4 Days 153012M10x80M1015308-32108013.9

37.17 €

1 4 Days 204014M12x100M12214010-401210020.2

37.17 €

1 4 Days 204014M12x100M12214010-381410020.2

51.80 €

1 4 Days 255018M16x125M16264513-491612537.8

53.88 €

1 4 Days 255018M16x125M16264513-461812537.8

84.26 €

1 4 Days 306022M20x160M20306016-652016058.8

84.26 €

1 4 Days 306022M20x160M20306016-652216058.8

Loading...

  1. 1

Basic information

Main material High carbon steel

Tech Support