Clamping cams (K1694) (K1694.08)

Clamping cams (K1694) K1694.08

Product Details:

Manufacturer part number: K1694.08

Brand: KIPP

Price: 38.01

Delivery time: 4 Days


Technical Data:

Stroke S: 4.4 mm

D=Diameter: 24 mm

D1=Thread: M8

H=Height: 16 mm

H1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1694.08

Part Number
K1694.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
D=Diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
SW=key width
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Retaining force
(kN)

38.01 €

1 4 Days 4.424M8168121216.4196505.2

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Main colour black
Component material Spring steel Surface finish component black oxidised Component colour black

This page is Clamping cams (K1694), part number K1694.08.
You can find the detail information about specifications and dimensions on part number K1694.08.

Variation of this product

Part Number
K1694.10
K1694.12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
D=Diameter
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
SW=key width
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Retaining force
(kN)

44.71 €

1 4 Days 5.530M102010151520.5248758

54.21 €

1 4 Days 6.234M122412181723.22710909.3

Tech Support