Hook clamp holders, Form A, rounded (K0851) (K0851.04016)

Hook clamp holders, Form A, rounded (K0851) K0851.04016

Product Details:

Manufacturer part number: K0851.04016

Brand: KIPP

Price: 17.07

Delivery time: 4 Days


Technical Data:

A=Hole spacing: 24 mm

B=Width: 14 mm

D: 10 mm

D1: 14 mm

D2=Bore diameter 2: 4.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0851.04016

Part Number
K0851.04016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Hole spacing
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2=Bore diameter 2
(mm)
H=Height
(mm)
H1=Height
(mm)
L=Length
(mm)

17.07 €

1 4 Days 241410144.316634

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Main colour black
Form A Form-Type rounded

This page is Hook clamp holders, Form A, rounded (K0851), part number K0851.04016.
You can find the detail information about specifications and dimensions on part number K0851.04016.

Variation of this product

Part Number
K0851.06019
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Hole spacing
(mm)
B=Width
(mm)
D
(mm)
D1
(mm)
D2=Bore diameter 2
(mm)
H=Height
(mm)
H1=Height
(mm)
L=Length
(mm)

19.53 €

1 4 Days 281612165.319840

Tech Support